Profinet Angled Shielded RJ45 Field Termination Plug, 22-23AWG, PoE+ Rated

Item # TSPFTPFNS-RA
Availability
330
Price Table
Quantity Price
1 - 24 $15.59
25 - 49 $14.81
50 - 99 $14.03
100 + Call Us
Add to Cart

Description

These shielded field terminable Category 5e rated plugs are specifically designed for larger gauge Profinet cables. Available in straight or right angle versions. The angled version can be set at any 90° or 45° increment during termination. Termination is quick, easy and instructions are included with each connector. These are perfect for creating high-performance cables in the field. An optional hand tool is recommended in HT-TSPFT but is not required. L-com also sells Profinet bulk cable and finished assemblies if desired. Order online today.

Features
  • Easy to use field termination RJ45 plug designed for Profinet applications and rated for Category 5e and PoE+ Type I & II
  • Recommended for cables with an overall diameter of 0.24" to 0.33" (6.0-8.5mm)
  • Temperature range -40°C to 68°C; Durability: 1000 mating cycles minimum; IP20 rating; Cable to plug tensile strength: 20 LBS (89N) minimum
  • Angled boot design can be set to any 45° or 90° increment during termination
  • Terminating more than one plug? Optional hand tool HT-TSPFT is recommended to make consistent and quick terminations but is not required
Application
  • Profinet applications
  • Field installations and repair
  • Industrial monitoring and control
  • Test and measurement
  • I/O connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov