Profinet Type B/C Cat5e 2-Pair RJ45-RJ45 Cable SF/UTP Double Shielded 22AWG Stranded Drag Chain High Flex Industrial Outdoor PUR Green 1M

Item # TRGPC506-1M
New
Availability
125
Price Table
Quantity Price
1 - 24 $16.63
25 - 49 $15.80
50 - 99 $14.97
100 + Call Us
Add to Cart

Description

L-com's TRGPC506-1M is a green-colored 2-pair Profinet cable assembly that is available in 1-meter length. The Category 5e-rated cable is built with 22AWG stranded high-flex, drag chain rated conductors for type B or C Profinet applications. This Ethernet cable has a high-retention RJ45 connector boot on both ends that takes 200N pulling pressure to disengage from the plug.

The TRGPC506-1M Cat5e cable from L-com has SF/UTP double-shielded construction that provides maximum protection from data-destroying EMI and RFI interference. Our Profinet type B/C cable features an outdoor and industrial rated PUR (polyurethane) jacket that is oil, ultra-violet (UV), and moisture resistant. This cable assembly is flex, drag chain, and torsion rated for up to 2 million cycles.

This Category 5e-rated Ethernet cable can operate at temperatures ranging from -40 to 80 deg C. L-com's 2-pair Profinet cable is suitable for outdoor or industrial networks, PoE use, harsh environments such as oil and gas, transportation, and high-flex and continuous motion applications. Additional dimensions and specifications for this cable assembly are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of 2-pair Profinet cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat5e cable assembly for your requirements.


Features
  • 2-pair Profinet cable assembly with 22AWG stranded high flex, drag chain rated conductors for Type B or C Profinet applications with Category 5e Ethernet compliance
  • PUR jacket is Outdoor & Industrial rated with Oil, UV, Moisture resistances
  • SF/UTP double shielded construction to reduce or eliminate EMI/RFI
  • Flex, drag chain and torsion rated for up to 2 million cycles
  • High retention RJ45 boot takes 200N to disengage from the plug
Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion
  • Transportation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov