DescriptionL-com's TRGPC506-3M is a green-colored 2-pair Profinet cable assembly that is available in 3-meter length. The Category 5e-rated cable is built with 22AWG stranded high-flex, drag chain rated conductors for type B or C Profinet applications. This Ethernet cable has a high-retention RJ45 connector boot on both ends that takes 200N pulling pressure to disengage from the plug. The TRGPC506-3M Cat5e cable from L-com has SF/UTP double-shielded construction that provides maximum protection from data-destroying EMI and RFI interference. Our Profinet type B/C cable features an outdoor and industrial rated PUR (polyurethane) jacket that is oil, ultra-violet (UV), and moisture resistant. This cable assembly is flex, drag chain, and torsion rated for up to 2 million cycles. This Category 5e-rated Ethernet cable can operate at temperatures ranging from -40 to 80 deg C. L-com's 2-pair Profinet cable is suitable for outdoor or industrial networks, PoE use, harsh environments such as oil and gas, transportation, and high-flex and continuous motion applications. Additional dimensions and specifications for this cable assembly are on our downloadable PDF datasheet above. L-com has one of the largest in-stock selections of 2-pair Profinet cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat5e cable assembly for your requirements. Features
Application
![]() AccessoriesSimilar Products |