To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rectangular Power Distribution Unit w/Neon Indicator, 5mm x 20mm Fuse Holder, 5 C13 Shuttered Outlets, BS1363 Plug w/2m cable, On/Off Switch

L-com’s ACPDU-635C3-R1LF-LC is a box-style compact rectangular IEC power distribution unit with a neon indicator and a 5mm x 20mm fuse holder, designed for efficient and organized power distribution. This compact and rectangular PDU is constructed using high-quality ABS material, ensuring both reliability and safety in the electrical setup. Our IEC power distribution unit is stocked to be available on same-business-day shipment.

This rectangular-designed power distribution unit ensures a space-efficient and convenient fit in the electrical setup. This ACPDU-635C3-R1LF-LC IEC power distribution unit is rated for a maximum current of 10A. Our power distribution unit is equipped with a BS1363 plug on a 2-meter cable to offer flexibility and ease of use.

The L-com IEC power distribution unit features 1 integral EN60320 inlet and 5 C13 shuttered outlets. With a maximum voltage rating of 250V, it's capable of handling a wide range of voltage requirements. This power distribution unit from L-com is designed to operate at temperatures ranging from -5 to 60 deg C. Our power distribution unit features a UL94V-0 flammability rating, enhancing fire safety in the installations.

L-com has an in-stock selection of ABS power distribution units. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC power distribution unit as per your requirements.


Features
  • 5x Outlets
  • On/Off Switch
  • Single Fuseholder

SKU ACPDU-635C3-R1LF-LC
QTY available 15
Quantity Price
1 - 24 $141.89
25 - 49 $134.80
50 - 99 $127.70
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $141.89

Key Specifications

Key Specifications