Don’t know an IP rating from an IP address? Don’t worry, we’re here to help. First, IP ratings have absolutely nothing to do with IP addresses. In this case, IP stands for ingress protection. Ingress protection (IP) ratings are used to measure a product’s level of protection against liquids and solids - qualities that can be very important for expensive communications equipment, especially when exposed to harsh environments.
An IP rating consists of two digits, each with its own meaning. The first number in the rating represents protection from solid objects and particulates such as dust and sand. These numbers range from 0 to 6. A rating of 0 means there is no protection and a 6 means the product is 100% protected.
The second digit in the rating signifies how well the part is protected from liquids. These numbers range from 0 to 8 with levels of protection varying from no protection to fully protected even when completely submerged and under pressure.
A variety of IP-rated communication system components are available to support a wide range of applications where standard products will not work. These include IP67 cables and IP68 cable assemblies, couplers and adapters. Waterproof varieties also include USB, Ethernet, video and fiber optic products designed for unforgiving industrial environments.
Here is a chart to illustrate exactly how IP ratings work:
View all of our IP-rated cables for use in extreme conditions.