Round Duplex Optical Cable, 62.5/125 OM1, Riser Rated, 2.0mm, 1KM

Item # FOB-2F2DM1R-1KM
Availability
2
Price Table
Quantity Price
1 - 9 $608.00
10 - 24 $595.84
25 - 99 $583.68
100 + Call Us
Add to Cart

Description

The L-com FOB-2F2DM1R-1KM is a 1 Kilometer spool of duplex, 62.5/125 Multimode OM1 fiber optic cable. The FOB-2F2DM1R-1KM from L-com has a riser rated jacket with a 2.0mm outer diameter. The FOB-2F2DM1R-1KM uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and is covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-2F2DM1R-1KM bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-2F2DM1R-1KM is in stock and ready to ship same day, Order Online Today.

Features
  • 1KM Spool
  • 62.5/125 Multimode OM1 Duplex Cable
  • 2.0mm Diameter Jacket
  • Riser Rated Jacket
  • Compatible with all standard fiber optic connectors.
Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov