SC SM Simplex Fiber Connector for 3.0mm Cable with Flex Boot

Item # FOC-SCSMS30FB
Availability
67
Price Table
Quantity Price
1 - 24 $5.79
25 - 49 $5.56
50 - 99 $5.38
100 + Call Us
Add to Cart

Description

L-com's FOC-SCSMS30FB SC single mode connector is designed for use with 3.0mm jacketed fiber, and features a flex-boot for ease of installation, as well as to provide strain relief to the connector. The connector body is blue, and the boot is white.

Features
  • SC connector with flex boot
  • For use with single mode fiber
  • For use with fiber diameter of 3.0mm
Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov