To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

5V DC Power Supply for SC-232 Series Interface Converters

Item # SC-5VDC-PWR
Availability
7
Price Table
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Add to Cart

Description

5VDC Power Supply for Externally Powerd versions of L-com's SC232 Series Serial Converters.

Features
  • Provides power to the SC-232-B and SC-232-D
  • Input: 100-260V AC
  • Output: 5V DC 1000mA


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov