EtherWAN Device Server 1 -10/100TX to 1 -RS232/422/485 (-10 to +60C)

Item # SE5101-00B
Availability
12
Price Table
Quantity Price
1 - 9 $154.29
10 - 24 $151.20
25 - 99 $148.12
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

EtherWAN offers an Industrial version of its popular single port RS232/422/485 to Ethernet Device Server for converting legacy RS232/422/485 to Ethernet. The SE5101-00B Equipped with 2KV optical isolation protection and 15KV ESD surge protection of serial interfaces and can be used in temperatures ranges from -10°C to 60°C (14°F to 140°F).

Features
  • Used to convert RS232/422/485 to Ethernet IP
  • 2KV optical isolation protection and 15KV ESD surge protection
  • Input Voltage: 12 to 32VDC
  • DIN rail mounting
  • CE Mark Class A, FCC Part 15 Class A, VCCI Class A
Application
  • Industrial Ethernet
  • Automation
  • Process networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov