ICP DAS 10/20-Channel Analog Input with High Voltage Protection PoE Module

Item # ICP-PET-7017-10
Availability
Call Us
Price Table
Quantity Price
1 - 4 $640.00
5 - 9 $627.20
10 - 24 $614.40
25 + Call Us
Add to Cart

Description

The PET-7017-10, is a web-based Ethernet I/O module. It features a built-in web server for configuration, I/O monitoring and I/O control by simply using a regular web browser. Remote control is as easy as surfing the Internet.

With the web HMI function, programming or HTML skills are no longer required; creating dynamic and attractive web pages for I/O monitoring and I/O control is simplified. The PET-7017-10 offers easy and safe access for users from anywhere at anytime! In addition, the PET-7017-10 also supports Modbus/TCP protocol which makes it simple to integrate with SCADA software.

PET-7017-10 features “PoE” so that both Data & Power is handled by one single Ethernet cable making installations hassle free.

The PET-7017-10 is a 16-bit, 10-channel differential or 20-channel single-ended analog inputs module that provides programmable input range on all analog channels (+/-150 mV, +/-500mV, +/-1 V, +/-5 V, +/-10 V, +/-20 mA, 0~20 mA and 4~20 mA). Each analog channel is allowed to configure an individual range and has 240 Vrms high overvoltage protection.

Jumper selectable for voltage or current input. The sampling rate of PET-7017-10 is changeable; there are fast mode and normal mode for your consideration. PET-7017-10 also has qualification for 4 kV ESD protection as well as 3000 VDC intra-module isolation.

As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • Dual Watchdog
  • Built-in web server, web HMI
  • Communication security
  • Modbus/TCP, Modbus/UDP protocol
  • Power Over Ethernet (PoE)
Application
  • Building, factory and machine automation
  • Remote diagnosis
  • Remote maintenance
  • Test equipment


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov