ICP DAS 8-Channel Analog Input with High Voltage Protection & 4-Channel Isolated Output Module

Item # ICP-ET-7017
Availability
Call Us
Price Table
Quantity Price
1 - 9 $446.99
10 - 24 $429.11
25 - 99 $411.23
100 + Call Us
Add to Cart

Description

The ET-7017 is a web-based Ethernet I/O module it features a built-in web server which allows configuration, I/O monitoring and I/O control by simply using a regular web browser. Remote control is as easy as surfing the Internet. With the web HMI function, programming or HTML skills are no longer required; creating dynamic and attractive web pages for I/O monitoring and I/O control is simplified. The ET-7017 offers easy and safe access for users from anywhere at anytime! In addition, the ET-7017 also supports Modbus/TCP protocol which makes it simple to integrate with SCADA software. The ET-7017 includes 16-bit, 8-channel differential analog inputs and 4-channel digital ouputs that provide programmable input range on all analog channels(+/-150mV, +/-500mV, +/-1V, +/-5V, +/-10V, +/-20mA, 0~20mA and 4~20mA) and digital output can be set as an alarm output. Each analog channel is allowed to configure an individual range and has 240Vrms high over voltage protection.Jumper selectable for voltage or current input. As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • I/O Pair Connection
  • Modbus/TCP Protocol
  • Operating temperature -25ºC to +75ºC
  • 2-Way Isolated Noise/Surge Protection; Built in Dual Watchdog
  • Built in Web Server; 10/100 Base-TX Ethernet
Application
  • Building Automation
  • Factory Automation
  • Remote Maintenance & Diagnosis
  • Machine Automation
  • Testing Equipment


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov