ICP DAS 8-Channel Power Relay Output Module

Item # ICP-ET-7067
Availability
Call Us
Price Table
Quantity Price
1 - 9 $329.99
10 - 24 $323.39
25 - 99 $316.79
100 + Call Us
Add to Cart

Description

The ET-7067 is a web-based Ethernet I/O module it features a built-in web server which allows configuration, I/O monitoring and I/O control by simply using a regular web browser. Remote control is as easy as surfing the Internet. With the web HMI function, programming or HTML skills are no longer required; creating dynamic and attractive web pages for I/O monitoring and I/O control is simplified. The ET-7067 offers easy and safe access for users from anywhere at anytime! In addition, the ET-7067 also supports Modbus/TCP protocol which makes it simple to integrate with SCADA software. The ET-7067 is a simple 8 channel power relay output module.
As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • Built in Dual Watchdog
  • Built in Web Server; 10/100 Base-TX Ethernet
  • I/O Pair Connection
  • Modbus/TCP Protocol, Modbus/UDP Protocol
  • Operating temperature -25ºC to +75ºC
Application
  • Machine Automation
  • Remote Maintenance & Diagnosis
  • Testing Equipment
  • Building Automation
  • Factory Automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov