To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

ICP DAS USB to RS232/422/485 Converter

Item # CVTR-I-7561
Availability
3
Price Table
Quantity Price
1 + $239.99
Add to Cart

Description

The I-7561 is a cost-effective module for transferring serial data via USB. It allows you to connect your serial devices to systems that use a USB interface. Connecting the I-7561 to a PC, you get one RS-232/422/485 port. Like the I-7520A, the I-7561 contains "Self-Tuner" chip auto-tunes the Baud Rate and data format to the RS-485 network.The I-7561 module derives its power from the USB port and doesn't need any power adapter. As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • 3000 VDC Isolation Protection on the RS-232/422/485 side
  • Automatic RS-485 Direction Control; ESD Protection for the RS-232/422/485 Data Line
  • Driver Supports Windows 98/ME/2000/XP/Vista (32/64-bit)/7 (32/64-bit)/Linux Operating Temperatures, -25 °C to +75 °C
  • Fully Compliant with the USB 1.1/2.0 (High Speed)
  • No External Power Supply required; 35mm DIN Rail Mountable


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products