L-com 2 Wire RS485 to USB Converter, DB9 Female Connector

Item # LC-USB-485
Availability
18
Price Table
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com's RS485 to USB converter is a compact, port powered solution for adding RS485 connectivity to a computer. Simply install the drivers, and once the device is plugged in, the COM port will be visible on the machine.

Features
  • Converts 2 wire RS485 to USB
  • Powered via USB port
  • Compatible with Windows 98, ME, 2000, XP, Vista, 7 and 8
  • DB9 female RS485 interface


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov