Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

L-com 2 Wire RS485 to USB Converter, Terminal Block Interface

L-com's RS485 to USB converter is a compact, port powered solution for adding RS485 connectivity to a computer. Simply install the drivers, and once the device is plugged in, the COM port will be visible on the machine.

Features
  • Powered via USB port
  • Terminal block RS485 interface
  • Compatible with Windows 98, ME, 2000, XP, Vista, 7 and 8
  • Converts 2 wire RS485 to USB

SKU LC-USB-TB485
QTY available 4
Quantity Price
1 - 9 $153.99
10 - 24 $147.83
25 - 99 $141.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $153.99

Key Specifications

Key Specifications