LAVA 4 Port DB9M Ethernet to Serial Device Server

Item # ES4-232
Availability
Call Us
Price Table
Quantity Price
1 - 9 $337.99
10 - 24 $331.23
25 - 99 $324.47
100 + Call Us
Add to Cart

Description

The ES4-232 is ideal for POS systems, security systems, industrial automation, building automation, or any application using RS232 devices. The Lava ES4-232, four-port RS232 device server, provides four serial ports that are network-enabled, simple to install, configure, and control. Any serial device can send its information to the ES4-232, which then places that information on the Ethernet network. The serial ports support 115.2 kbps throughput rates each. Additionally, each ES4-232 Includes Lava Ether Link Manager software that makes this the easiest device in its category to install and use. By utilizing the ES4-232 one PC is capable of managing hundreds of serial ports, even remotely.

Features
  • LAVA Lifetime Warranty
  • Adds four network-enabled RS-232 DB-9 serial ports to any Ethernet network ; Serial ports easily configurable as Com 1 through Com 255
  • Includes LAVA Ether Link Manager software that makes this the easiest device in its category to install and use
  • Jumper-configurable to supply 5 V DC or 12 V CD on serial port IO
  • Serial ports support 115.2 kbps throughput rate each
Application
  • RS-232 serial communications
  • Data Networking
  • Test and measurement applications
  • Uninterruptible power supply communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov