To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Lava Octopus-550 Eight Port Serial Card

Item # LV-8-PCI
Availability
Call Us
Price Table
Quantity Price
1 + $201.99
Add to Cart

Description

The LAVA Octopus-550 provides the easiest way to add eight 16550 UART serial ports to a PC system while using only one system IRQ! This eight-port board is one of the most dependable multi-port serial cards around. It is an ideal communications solution in an ISP or remote access system environment. The Octopus-550 is also popular in Point-of-Sale systems, where it is a very cost-effective alternative to many other eight-port boards on the market. Order online today!

Features
  • Adds eight high-speed 16550 UART serial COM ports to any PCI-equipped PC
  • Easy plug and play installation saves time and money
  • All eight ports require only one system IRQ
  • Includes octopus cable with eight DB9 connectors
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • RS-422
  • Serial
  • DAQ
  • RS-232


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov