Passport Networks ESport 101 Single Port DB9 RS232/422/485 to RJ45 10/100 Device Server

Item # ESP101
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The ESport-101 Ethernet device server connects RS232/422/485 serial devices to a 10/100 Ethernet LAN/WAN providing a reliable communications connection. The ESport101 Windows driver installs virtual COM ports in the Device Manager of the operating system. The ESP101 features one RS232/422/485 DB9M port and one RJ45 10/100 Ethernet port. The ESP101 can be powered by an external DC power supply or by an optional 9VDC power adapter. An optional DIN Rail mounting kit is sold separately.

Features
  • In Server mode supports individual client sessions for security; Management access password protected.
  • Supports LAN & WAN communications over 10/100 Mbps Ethernet
  • DIN rail or Panel Mount
  • Heartbeat connection ensures reliable TCP connection against power failure or network disruption
  • Support socket connection, TCP server, TCP client, and UDP; Supports up to 8 TCP connections in TCP server mode
Application
  • DAQ
  • Ethernet access
  • Factory Automation
  • Process Automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov