To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RS232 to RS485 Interface Converter DB9 -M /DB9-F (Port Powered)

L-com's SC-232-A RS-232 interface converter is port powered and features automatic Send Data Control (SDC). SDC automatically enables the RS-485 driver when data is present on the RS-232 side. Additional features include point to point 2-wire half duplex support as well as point to multi point 2-wire half duplex operation. Includes DB9 female to screw terminal block adapter. Order online today!

Features
  • Used to convert RS-232 to RS-485
  • Port protection: 600W surge protection, 15Kv static protection
  • Port powered, no external power supply required
  • Automatic Send Data Control, no software drivers needed
  • Operating temp: -40C to +85C
Application
  • SCADA
  • RS-232
  • RS-485
  • Industrial networking
  • Serial communications

SKU SC-232-A
QTY available 110
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $101.99

Key Specifications

Key Specifications