To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RS232 to RS485/RS422 Interface Converter DB9 -M /DB9-F (Ext. Powered) w/Opto- Isolation

L-com's SC-232-D RS-232 interface converter features optical isolation to protect your valuable communications equipment from damaging ground loops. Additional features include Send Data Control (SDC) which automatically enables the RS-485 driver when data is present on the RS-232 side, 2,500 Volt isolation and 1,500 Watt surge protection. Includes DB9 female to screw terminal block adapter. SC-5VDC-PWR available (sold separately) Order online today!

Features
  • Used to convert RS-232 to RS-485/RS-422
  • 2,500V Opto-Isolation
  • External 5V DC power supply available, required for the RS-485/422 side only (sold separately)
  • Automatic Send Data Control, no software drivers needed
  • Operating temp: -40C to +85C
Application
  • SCADA
  • RS-232
  • RS-485
  • Industrial networking
  • Serial communications

SKU SC-232-D
QTY available 5
Quantity Price
1 - 9 $107.99
10 - 24 $103.67
25 - 99 $99.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $107.99

Key Specifications

Key Specifications