Telebyte RS232 Fiber Line Driver, DB25M, Self Powered

Item # TB271M
Availability
Call Us
10/21/2024 * Up to 1
Call Us * Over 1
*Estimated Availability
Price Table
Quantity Price
1 + $226.99
Add to Cart

Description

The TB271 series of RS232 fiber optic line drivers provides maximum protection from ground currents and noise interference between equipment as well as increases operating distances up to 2km. Three versions are available, supporting RS232 serial interfaces. The TB271 series achieves power from the transmit data line, whereas, the TB271A series has an external power supply (included). DB25M and DB25F versions available. Fiber optic connection utilizes dual ST connectors and duplex 62.5/125 multimode cabling.

Features
  • Extends the distance of RS232 signals up to 2km.
  • Provides data line protection from interference.
  • Dual ST multimode fiber lines.
Application
  • Serial communications
  • Industrial networking
  • High EMI/RFI areas


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov