Six-Pack Duplex Adapters, LC/PC 12 Fiber Pigtails, OM3 10G, 3 Meters, Black

The L-com FSP12-LCM3-BL-3 is a loaded fiber optic adapter plate with pigtails constructed with multimode OM3 (50/125µm) fiber. The 12 fiber pigtails are terminated with LC/PC connectors. The six duplex adapters are installed in an adapter plate featuring a black finish. The L-com FSP12-LCM3-BL-3 is compatible with LGX-style racks, panels, and enclosures. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • LGX-compatible Adapter Plates
  • Black Finished Metal plate
  • Color-coded fibers meet TIA-598-A standards
  • Convenient packaged solution for multiple splice installations
Application
  • Telecom
  • Datacom
  • Patch Panels and cross-connects
  • Fiber Distribution

SKU FSP12-LCM3-BL-3
QTY available 30
Quantity Price
1 - 9 $199.99
10 - 24 $191.99
25 - 99 $183.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $199.99

Key Specifications

Key Specifications