Six-Pack Duplex Adapters, SC/PC 12 Fiber Pigtails, 50/125, 3 Meters, Black

Item # FSP12-SCM2-BL-3
Availability
18
Price Table
Quantity Price
1 - 9 $100.00
10 - 24 $98.00
25 - 99 $96.00
100 + Call Us
Add to Cart

Description

The L-com FSP12-SCM2-BL-3 is a loaded fiber optic adapter plate with pigtails constructed with multimode OM2 (50/125µm) fiber. The 12 fiber pigtails are terminated with SC/PC connectors. The six duplex adapters are installed in an adapter plate featuring a black finish. The L-com FSP12-SCM2-BL-3 is compatible with LGX-style racks, panels, and enclosures. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • LGX-compatible Adapter Plates
  • Black Finished Metal plate
  • Color-coded fibers meet TIA-598-A standards
  • Convenient packaged solution for multiple splice installations
Application
  • Telecom
  • Datacom
  • Patch Panels and cross-connects
  • Fiber Distribution


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov