SMA Male Connector Solder Attachment for RG174, RG316, RG188, LMR-100, .100 inch

Item # LCCN45888
Availability
80
Price Table
Quantity Price
1 - 24 $21.09
25 - 49 $20.04
50 - 99 $18.98
100 + Call Us
Add to Cart

Description

L-com's LCCN45888 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. Our SMA male connector operates up to a maximum frequency of 12.4 GHz and offers excellent VSWR of 1.21:1. Our SMA male connector LCCN45888 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Excellent VSWR of 1.21:1
  • Gold Plated Brass Contact
  • 30 µin minimum contact plating
Application
  • General Purpose Test
  • Custom Cable Assemblies