SMA Male to MCX Plug Right Angle Cable Assembly using RG-316 Coax, 2 FT

Item # LCCA31139-FT2
Availability
18
Price Table
Quantity Price
1 - 24 $60.91
25 - 49 $57.86
50 - 99 $54.82
100 + Call Us
Add to Cart

Description

L-com's LCCA31139-FT2 is a SMA male to MCX plug right angle cable 24 inch length using RG316 coax and ships same-day. The RG316 coax of this SMA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to MCX cable assembly has a male to plug gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this SMA cable is comprised of silver plated copper braid. This right angle MCX cable interface on the RG316 coax allows for easier connections in tight spaces.

Custom versions of this SMA male to MCX plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31139-FT2 L-com SMA Male to MCX Plug Right Angle Cable 24 Inch Length Using RG316 Coax data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • 69% Phase Velocity
  • FEP Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use