To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SMA Male to MMCX Plug Right Angle Cable Assembly using RG178 Coax, 1.5 FT

Item # LCCA30069-FT1.5
Availability
21
Price Table
Quantity Price
1 - 24 $71.99
25 - 49 $68.39
50 - 99 $64.79
100 + Call Us
Add to Cart

Description

SMA Male to MMCX Plug Right Angle Cable Assembly using RG178 Coax, 1.5 FT

L-com SMA male to MMCX plug right angle cable assembly using RG178 coax, 1.5 FT is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30069-FT1.5 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA connection on one end and right angle MMCX connection on the other. This SMA to right angle MMCX cable from L-com has a male to plug gender combination. Our SMA male to MMCX plug coaxial assembly part number LCCA30069-FT1.5 can also be known as SMA plug to right angle MMCX male cable assembly when using alternate gender names.

SMA plug to MMCX male cable assembly LCCA30069-FT1.5 is manufactured with a flexible coax. These flexible SMA to MMCX cable assemblies use RG178 coax and are single shielded. L-com single shielded SMA male to MMCX plug right angle cable assembly using RG178 coax, 1.5 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to MMCX M/plug cables is 1 GHz. Technical performance specifications on these 1 GHz SMA male to MMCX right angle plug cables are located on the LCCA30069-FT1.5 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle MMCX plug to SMA male cable assembly because it can be used in the opposite direction.

SMA male to MMCX plug right angle cable assembly using RG178 coax, 1.5 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to right angle MMCX cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to MMCX plug right angle cable assembly using RG178 coax, 1.5 FT.


Features
  • Max Frequency 1 GHz
  • 70% VoP
  • FEP Jacket
  • Heat Shrink Strain Relief
Application
  • General Purpose
  • Laboratory Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov