Description
The L-com LCAD91259 Standard adapter has a straight body geometry and is suitable for general-purpose test applications. This RF adapter has an SMA Male to SMA Male connector and a PTFE dielectric, which makes it resistant to lubricants and fuels. The Male coaxial adapter has a Beryllium Copper contact and a maximum operating AC voltage of 335 Vrms.
This Standard adapter has an SMA interface compliant with MIL-STD-348 that brings interoperability of coaxial connectors, as well as a basis for the Hi-Rel design and construction of these components. This L-com 335 Vrms connector RF adapter can operate at a temperature range of -65 to 165 deg C and has high repeatability.
The LCAD91259 coaxial adapter has a maximum frequency range of 18 GHz and is most used for Testing, Measurement, Satcom, Military, and Defense industries. This RF adapter has Gold over Nickel plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com SMA adapter is constructed with a Passivated Stainless Steel body and has no plating.
The SMA Male adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 18 GHz coaxial adapter and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Beryllium Copper RF adapter for your requirement.
Features
Application
|