SMA Male to SMA Female Cable Assembly using RG-316 Coax, 3 FT

Item # LCCA31157-FT3
Availability
10
Price Table
Quantity Price
1 - 24 $79.41
25 - 49 $75.44
50 - 99 $71.47
100 + Call Us
Add to Cart

Description

L-com's LCCA31157-FT3 is a SMA male to SMA female cable 36 inch length using RG316 coax and ships same-day. The RG316 coax of this SMA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to SMA cable assembly has a male to female gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this SMA cable is comprised of silver plated copper braid.

Custom versions of this SMA male to SMA female cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31157-FT3 L-com SMA Male to SMA Female Cable 36 Inch Length Using RG316 Coax data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • FEP Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use