Low Loss SMA Male Right Angle to Reverse Polarity SMA Plug Cable Assembly using 100 Series Coax, 3 FT

Item # LCCA30384-FT3
Availability
Call Us
Price Table
Quantity Price
1 - 9 $97.99
10 - 24 $94.07
25 - 99 $90.15
100 + Call Us
Add to Cart

Description

Low Loss SMA Male Right Angle to Reverse Polarity SMA Plug Cable Assembly using 100 Series Coax, 3 FT

This high quality Low loss SMA male right angle to reverse polarity SMA plug cable assembly using 100 series coax, 3 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30384-FT3 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with right angle SMA connection on one end and reverse polarity SMA connection on the other. This low lossright angle SMA to reverse polarity SMA cable from L-com has a male to plug gender combination. L-com's low loss RF cable assembly can be bent up to 1 inch with one time minimum bend radius of 0.55 inch.

SMA plug to reverse polarity SMA male cable assembly LCCA30384-FT3 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use CA-100 coax (CA-100 flexible) and are double shielded. This low loss radio frequency cord is wrapped in an PVC jacket which has a 0.11 inch diameter and provides low loss with a maximum VSWR of 1.5:1. L-com double shielded low loss SMA male right angle to reverse polarity SMA plug cable assembly using 100 series coax, 3 FT is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these SMA right angle male to reverse polarity SMA plug cables are located on the LCCA30384-FT3 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low loss reverse polarity SMA plug to right angle SMA male cable assembly because it can be used in the opposite direction.

This Low loss SMA male right angle to reverse polarity SMA plug cable assembly using 100 series coax, 3 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMA to reverse polarity SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss SMA male right angle to reverse polarity SMA plug cable assembly using 100 series coax, 3 FT.


Features
  • LMR-100 Equivalent
  • Shielding Effectivity > 90 dB
  • 66% Phase Velocity
  • Low Insertion Loss
  • Double Shielded
  • PVC Jacket
Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov