Low Loss SMA Male to SMA Male Cable Assembly using LMR-100 Coax, 4 FT with Times Microwave Components

Item # LCCA30151-FT4
Availability
18
Price Table
Quantity Price
1 - 24 $40.19
25 - 49 $38.58
50 - 99 $37.38
100 + Call Us
Add to Cart

Description

Low Loss SMA Male to SMA Male Cable Assembly using LMR-100 Coax, 4 FT with Times Microwave Components

L-com low loss SMA male to SMA male cable assembly using LMR-100 coax, 4 FT with Times Microwave components is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30151-FT4 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with SMA connection on one end and SMA connection on the other. This low loss SMA to SMA cable from L-com has a male to male gender combination. Our SMA male to SMA male coaxial assembly part number LCCA30151-FT4 can also be known as low loss SMA plug to SMA plug cable assembly when using alternate gender names.

SMA plug to SMA plug cable assembly LCCA30151-FT4 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use LMR-100 coax (LMR-100A-PVC flexible) and are double shielded. L-com double shielded low loss SMA male to SMA male cable assembly using LMR-100 coax, 4 FT with Times Microwave components is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to SMA M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz SMA male to SMA male cables are located on the LCCA30151-FT4 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

Low loss SMA male to SMA male cable assembly using LMR-100 coax, 4 FT with Times Microwave components is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss SMA male to SMA male cable assembly using LMR-100 coax, 4 FT with Times Microwave components.


Features
  • Using Times Microwave Components
  • Max Frequency 5.8 GHz
  • Shielding Effectivity > 90 dB
  • 66% Phase Velocity
  • PVC Jacket
  • Low Insertion Loss
  • Bend Radius of 1 Inch
Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov