SMA Male Right Angle to SMA Male Right Angle Cable Assembly using RG316-DS Coax, 0.5 FT with HeatShrink and 180 Deg. Clock, LF Solder

Item # LCCA31439-FT0.5
Availability
Call Us
Price Table
Quantity Price
1 - 24 $86.83
25 - 49 $82.49
50 - 99 $78.15
100 + Call Us
Add to Cart

Description

SMA Male Right Angle to SMA Male Right Angle Cable Assembly using RG316-DS Coax, 0.5 FT with HeatShrink and 180 Deg. Clock, LF Solder

This high quality SMA male right angle to SMA male right angle cable assembly using RG316-DS coax, 0.5 FT with heatshrink and 180 deg. clock, LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31439-FT0.5 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle SMA connection on one end and right angle SMA connection on the other. This right angle SMA to right angle SMA cable from L-com has a male to male gender combination.

SMA plug to SMA plug cable assembly LCCA31439-FT0.5 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded SMA male right angle to SMA male right angle cable assembly using RG316-DS coax, 0.5 FT with heatshrink and 180 deg. clock, LF solder is built from quality components by skilled assemblers with many years of experience.

L-com’s SMA to SMA Male/Male cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMA right angle male to SMA right angle male cables are located on the LCCA31439-FT0.5 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

This SMA male right angle to SMA male right angle cable assembly using RG316-DS coax, 0.5 FT with heatshrink and 180 deg. clock, LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMA to right angle SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male right angle to SMA male right angle cable assembly using RG316-DS coax, 0.5 FT with heatshrink and 180 deg. clock, LF solder.