SMA Male Right Angle to SMB Plug Right Angle Cable Assembly using RG316-DS Coax, 1.5 FT with HeatShrink

Item # LCCA31472-FT1.5
Availability
Call Us
Price Table
Quantity Price
1 - 24 $90.16
25 - 49 $85.65
50 - 99 $81.14
100 + Call Us
Add to Cart

Description

SMA Male Right Angle to SMB Plug Right Angle Cable Assembly using RG316-DS Coax, 1.5 FT with HeatShrink

This high quality SMA male right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT with heatshrink cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31472-FT1.5 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle SMA connection on one end and right angle SMB connection on the other. This right angle SMA to right angle SMB cable from L-com has a male to plug gender combination. L-com's RF cable assembly can be bent up to 1.57 inch with one time minimum bend radius of 0.59 inch.

SMA plug to SMB male cable assembly LCCA31472-FT1.5 is manufactured with a flexible coax. These flexible SMA to SMB cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded SMA male right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT with heatshrink is built from quality components by skilled assemblers with many years of experience.

L-com’s SMA to SMB Male/Plug cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMA right angle male to SMB right angle plug cables are located on the LCCA31472-FT1.5 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle SMB plug to right angle SMA male cable assembly because it can be used in the opposite direction.

This SMA male right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT with heatshrink is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMA to right angle SMB cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT with heatshrink.