SMA Male Straight Low PIM Coaxial Connector, LC141TB, LC141TBJ, 26GHz, 50 Ohms, Solder/Solder

Item # LCCN3236
Availability
20
Price Table
Quantity Price
1 - 24 $10.89
25 - 49 $10.35
50 - 99 $9.80
100 + Call Us
Add to Cart

Description

The L-com LCCN3236 is SMA Male low PIM coaxial connector which has excellent low passive intermodulation performance providing user strong signals with more bandwidth. This radio frequency connector operates at 6 GHz maximum frequency. This RF connector is Threaded to fasten easily with Straight body style making it the right choice for RF interconnect applications.  L-com’s SMA low PIM coaxial connector has a Brass body insulated with excellent dielectric PTFE material making it sturdy and durable. This connector comes with Brass Contact material and coupling nut with Silver plating. The coaxial connector has LC141TB interface type that ensures easy installation with hand formable coaxial cables. This RF connector has an operating temperature range from -40 deg C to 155 deg C. The LCCN3236 coaxial connector with Solder/Solder attachment method offers fully customizable configurations and lengths fulfilling customer requirements. The use of standardized 50 Ohms impedance with 0.35 Inch hex size coupling makes RF low PIM coaxial connector design much more practical and efficient. L-com’s low PIM connector is designed to conform RoHS and Reach compliances making it the most trusted and reliable product.  The LCCN3236 coaxial connector from L-com is in stock and available for same-day shipping. This low PIM coaxial connector with 50 Ohms impedance is ideal for typical applications such as cable assemblies with PIM requirements, wireless deployments, and to connect system components including antennas, amplifiers, and switches. For further information on similar products, our expert technical support and trained sales team can get you to the perfect SMA Male RF low PIM coaxial connector as per your requirement.

Features
  • Low PIM Design
  • Max Frequency of 26 GHz
  • Tri-Metal Plating
Application
  • Custom Cable Assemblies
  • Wireless Communication
  • Antenna Pigtails
  • MIMO Networks