Precision SMA Male Right Angle to TNC Female Bulkhead Semi-Flexible Cable Assembly using LC085TB Coax, 10 FT , LF Solder

Item # LCCA30561-FT10
Availability
3
Price Table
Quantity Price
1 - 9 $181.99
10 - 24 $174.71
25 - 99 $167.43
100 + Call Us
Add to Cart

Description

Key Specifications (Click on Data Sheet Above for Additional Details) .
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberLC085TB
RF Cable TypeLC085TB
RF Cable Impedance50


SMA Male Right Angle to TNC Female Bulkhead Semi-Flexible Precision Cable Using LC085TB Coax, RoHS


SMA LCCA30561 cable assembly is part the RF industry's largest inventory of in-stock standard cable and same-day-built custom cable assembly products. This Pasternack SMA to TNC cable assembly is a coaxial design. Our SMA male to TNC female cable assembly is precision manufactured to RF industry specifications.


Pasternack's SMA to TNC precision assembly uses a formable cable. LCCA30561 50 Ohm SMA to 50 Ohm TNC cable assembly is manufactured with 50 Ohm LC085TB type coax. SMA right angle to TNC straight coaxial cable assembly uses 90 degree right angle coax cable connectors.


Our LCCA30561 RF cable assembly is shipped from Pasternack's ISO 9001:2008 facility in Irvine, CA the same day as purchased. This SMA to TNC coaxial cable assembly is part of over 35,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.


Features
  • Max Frequency 6 GHz
  • Shielding Effectivity > 100dB
  • PTFE Dielectric with 69.5% VoP
  • Hand Formable
  • Tin Filled Copper Composite Braid Outer Conductor
Application
  • General Purpose
  • Laboratory Use
  • System Interconnect


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov