Reverse Polarity SMA Plug to BNC Male Cable Assembly using RG316 Coax, 1 FT , LF Solder

Item # LCCA31304-FT1
Availability
Call Us
Price Table
Quantity Price
1 - 24 $66.49
25 - 49 $63.17
50 - 99 $59.84
100 + Call Us
Add to Cart

Description

Reverse Polarity SMA Plug to BNC Male Cable Assembly using RG316 Coax, 1 FT , LF Solder

This high quality Reverse polarity SMA Plug to BNC male cable assembly using RG316 coax, 1 FT , LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31304-FT1 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with reverse polarity SMA connection on one end and BNC connection on the other. This reverse polarity SMA to BNC cable from L-com has a plug to male gender combination.

reverse polarity SMA Plug to BNC plug cable assembly LCCA31304-FT1 is manufactured with a flexible coax. These flexible SMA to BNC cable assemblies use RG316 coax (RG316 flexible) and are single shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.102 inch diameter and provides low loss with a maximum VSWR of 1.5:1. L-com single shielded reverse polarity SMA Plug to BNC male cable assembly using RG316 coax, 1 FT , LF solder is built from quality components by skilled assemblers with many years of experience.

L-com’s SMA to BNC Plug/Male cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz reverse polaritySMA plug to BNC male cables are located on the LCCA31304-FT1 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a BNC male to reverse polarity SMA plug cable assembly because it can be used in the opposite direction.

This Reverse polarity SMA Plug to BNC male cable assembly using RG316 coax, 1 FT , LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our reverse polarity SMA to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our reverse polarity SMA Plug to BNC male cable assembly using RG316 coax, 1 FT , LF solder.


Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor of RG316/U enhances flexibility
  • Gold plated center contacts minimize signal loss
  • Same day shipping and custom length available upon request
Application
  • Test and Measurement
  • Wireless infrastructure
  • Data Transmission
  • GPS
  • RFID
  • General Purpose