SMB Plug Non-Magnetic Connector Crimp/Solder Attachment for RG179, RG316

Item # LCCN45873
Availability
15
Price Table
Quantity Price
1 - 9 $19.42
10 - 24 $18.64
25 - 99 $17.87
100 + Call Us
Add to Cart

Description

SMB Non-Magnetic Straight Plug Crimp type Connector LCCN45873 from L-Com is in stock at our warehouse and ready to ship on the same-day of your order. The LCCN45873 is a SMB Non-magnetic straight plug crimp type Connector compatible with RG179, RG316. These Non-Magnetic Connector frequency ranges from 0-6 GHz with 50 Ohms impedance.

Our RF coaxial connector specialists are available to answer any questions or concerns you have on the LCCN45873 SMB Plug Non-Magnetic Connector. Our Non-magnetic connectors have a susceptibility of around 10⁻⁵, as opposed to 10ˉ² for standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).

Contact L-Com’s expert technical support for assistance with the SMB Non-Magnetic straight plug crimp type Connector or any RF coaxial cable connectors or cable assemblies. Download our LCCN45873 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your SMB Non-magnetic RF coaxial connector will be exact to your specifications. The target audience for the straight coaxial plug is for quantum computing, the military and aerospace industries as well as the medical industry including MRI and patient monitoring devices.

The LCCN45873 connector from L-Com uses a dedicated manufacturing process and raw material selection to guarantee the low magnetic susceptibility level of the connectors. The SMB straight RF coax connector is available now from L-Com. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.

Features
  • Max. Operating Frequency 4 GHz
  • Excellent VSWR of 1.13:1
  • Gold over Copper Plated Beryllium Copper Contact
  • Magnetic Susceptibility 10⁻⁵
Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing