SMB Plug to SMB Jack Bulkhead Mount using RG316 Coax Cable 48 Inches

Item # LCCA9851-48
Availability
15
Price Table
Quantity Price
1 - 9 $83.04
10 - 24 $79.72
25 - 99 $76.40
100 + Call Us
Add to Cart

Description

L-com's LCCA9851-48 SMB plug to SMB jack bulkhead 48 inch cable using RG316 is part of our full line of RF components available for same-day shipping. This L-com SMB to SMB cable assembly has a plug to jack gender configuration with 50 ohm RG316. The LCCA9851-48 SMB plug to SMB jack cable assembly operates to 3 GHz. Our RF cable assembly with SMB bulkhead interface allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • VSWR of 1.4:1
Application
  • Military
  • Aerospace
  • Wireless Communications
  • General Purpose Test