SMB Plug to SMB Plug Right Angle Cable Assembly using RG174 Coax, 3 FT

Item # LCCA31209-FT3
Availability
8
Price Table
Quantity Price
1 - 24 $81.31
25 - 49 $77.24
50 - 99 $73.18
100 + Call Us
Add to Cart

Description

L-com's LCCA31209-FT3 is a SMB plug to SMB plug right angle cable assembly using RG174 coax, 3 FT and ships same-day. The RG174 coax of this SMB cable uses the PE dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMB to SMB cable assembly has a plug to plug gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this SMB cable is comprised of tinned copper braid. This right angle SMB cable interface on the RG174 coax allows for easier connections in tight spaces.

Custom versions of this SMB plug to SMB plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31209-FT3 L-com SMB Plug to SMB Plug Right Angle Cable Assembly using RG174 Coax, 3 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use