SMC Jack Bulkhead Connector Solder Attachment 0.062 inch End Launch PCB

Item # RFPCB-SMC-FS-10G-196
Availability
2
Price Table
Quantity Price
1 - 24 $44.65
25 - 49 $42.86
50 - 99 $41.52
100 + Call Us
Add to Cart

Description

RFPCB-SMC-FS-10G-196 SMC jack bulkhead PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a .062 inch End Launch connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SMC jack connector uses solder as an attachment method. Our jack SMC PCB connector provides a maximum frequency of 10 GHz. The SMC connector is available in a 0.68-inch length and 0.30-inch width. The L-com SMC jack PCB connector has a PTFE dielectric type. This SMC PCB connector has a brass body with gold plating. Our RFPCB-SMC-FS-10G-196 SMC connector has a brass contact with gold plating. This L-com SMC jack connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMC custom connector cable assemblies that will ship the same day as well. The SMC jack connector with 50 Ohm impedance has a weight of 0.005 lbs. This threaded RF connector has a high quality construction. The jack coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 10 GHz
  • Gold Plated Brass Contact
Application
  • General Purpose Test
  • Rack and Panel Mount Applications
  • PCB Applications