SMC Jack Connector Solder Attachment 0.042 inch End Launch PCB, .020 inch x .010 inch Contact

Item # RFPCB-SMC-F-S-195
Availability
5
Price Table
Quantity Price
1 - 24 $24.90
25 - 49 $23.66
50 - 99 $22.41
100 + Call Us
Add to Cart

Description

RFPCB-SMC-F-S-195 SMC jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a .042 inch end launch connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SMC jack connector uses solder as an attachment method. The SMC connector is available in a 0.56-inch length and 0.37-inch width. The L-com SMC jack PCB connector has a Teflon dielectric type. This SMC PCB connector with gold plating. Our RFPCB-SMC-F-S-195 SMC connector uses gold plating material. This L-com SMC jack connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMC custom connector cable assemblies that will ship the same day as well. The SMC jack connector with 50 Ohm impedance has a weight of 0.004 lbs. This threaded RF connector has a high quality construction. The jack coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Gold Plated Contact
Application
  • General Purpose Test
  • PCB Applications