SMP Plug Right Angle to SMP Plug Right Angle using RG316 Coax Cable in 24 Inches

Item # LCCA9846-24
Availability
24
Price Table
Quantity Price
1 - 9 $109.08
10 - 24 $104.72
25 - 99 $100.35
100 + Call Us
Add to Cart

Description

L-com's LCCA9846-24 SMP plug right angle to SMP plug right angle 24 inch cable using RG316 is part of our full line of RF components available for same-day shipping. This L-com SMP to SMP cable assembly has a plug to plug gender configuration with 50 ohm RG316. The LCCA9846-24 SMP plug to SMP plug cable assembly operates to 3 GHz. The right angle SMP interfaces on the RG316 cable allow for easier connections in tight spaces.

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • VSWR of 1.4:1
Application
  • Military
  • Aerospace
  • Wireless Communications
  • General Purpose Test