Description
L-com's FOC-CSSU12-55W CS connector is a part of the new VSFF (very small form factor) series, which is designed for high-density data centers and OSFP/QSFP-DD break-out applications. In comparison to the LC duplex, the CS connector provides a 40% size reduction and enables you to double the density in patch panels. This 2F VSFF connector offers more room for cable management as well as better airflow within a rack. The FOC-CSSU12-55W VSFF connector from L-com comes with a white-colored 2 mm boot and an integrated push-pull tab of 55 mm length. This UPC polished single-mode fiber optic connector has two 1.25 mm ferrules in a single housing. Additional dimensions and specifications for this 2F CS connector are on our downloadable PDF datasheet above. L-com has one of the largest in-stock selections of UPC polished (2F) connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal CS fiber optic connector for your requirements.
![]() |