SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 15 Meter

Item # FCA-SNULCU-M3R-15
Availability
10
Price Table
Quantity Price
1 - 24 $43.17
25 - 49 $41.01
50 - 99 $38.85
100 + Call Us
Add to Cart

Description

The L-com FCA-SNULCU-M3R-15 is a 15 meter fiber optic cable using a Senko SN® VSFF connector to a standard LC. The SN® connector is a ceramic connector that can be utilized as a Base-8 trunk solution, a Base-2 patching interface, or as a Base-8 connection to next-gen 200G, 400G, and 800G transceivers. The FCA-SNULCU-M3R-15 from L-com is designed for Multimode OM3 applications and uses the same 1.25mm ferrule as the LC industry standard connector with 3x the density. With the reduced footprint of the SN® connector, up to 432 fibers can be present in a single rack unit patch panel. The L-com FCA-SNULCU-M3R-15 can also be used to connect 4-lane pluggable optics such as QSFP-DD, or conventional single lane optics like SFP+. Additionally, Up to four SN® connectors can be plugged into QSFP-DD or OSFP transceivers and can be broken out into four different transceivers without the need for cassettes or fan-outs. The L-com FCA-SNULCU-M3R-15 is in stock and available for same-day shipping, order online today!

Features
  • 15 Meter SN® to LC® UPC Polish
  • Meets IEC random mating Grade B
  • Very Small Form Factor (VSFF) connector, 3x fiber cabling density over Duplex LC
  • Unique push-pull boot for simple installation and removal
  • Optimized for 400G data rates with QSFP-DD, OSFP and SFP-DD transceivers
  • Up to 4x SN® connectors per transceiver
  • Direct transceiver breakout in spine/leaf architectures
  • Combines two 1.25mm ceramic ferrules
  • Easy identification of the connector alignment key
Application
  • High-density patching
  • QSFP-DD, OSFP and SFP-DD transceiver links for higher data rates
  • Hybrid Base-2 cable assemblies combining SN and other duplex connector types
  • Hyperscale, edge, enterprise and colocation data centers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov