Description
The L-com FCA-SNULCU-M3R-02 is a 2 meter fiber optic cable using a Senko SN® VSFF connector to a standard LC. The SN® connector is a ceramic connector that can be utilized as a Base-8 trunk solution, a Base-2 patching interface, or as a Base-8 connection to next-gen 200G, 400G, and 800G transceivers. The FCA-SNULCU-M3R-02 from L-com is designed for Multimode OM3 applications and uses the same 1.25mm ferrule as the LC industry standard connector with 3x the density. With the reduced footprint of the SN® connector, up to 432 fibers can be present in a single rack unit patch panel. The L-com FCA-SNULCU-M3R-02 can also be used to connect 4-lane pluggable optics such as QSFP-DD, or conventional single lane optics like SFP+. Additionally, Up to four SN® connectors can be plugged into QSFP-DD or OSFP transceivers and can be broken out into four different transceivers without the need for cassettes or fan-outs. The L-com FCA-SNULCU-M3R-02 is in stock and available for same-day shipping, order online today!
Features
Application
![]() |