Splice-on connector kit, SC Single mode 2.0mm G652D Blue, with 10-piece connectors

Item # SOC-SC-SMU-20BL-10PK
Availability
10
Price Table
Quantity Price
1 - 9 $144.99
10 - 24 $139.19
25 - 99 $133.39
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com's SOC-SC-SMU-20BL-10PK is a Splice-On Connector Kit. It is a SC Single-mode UPC connector. This connector is designed for use with 2.0 mm jacketed fiber and the color is blue. It features field quick installation and better performing links with less down time. There are 10 connectors in one package. L-com's SOC-SC-SMU-20BL-10PK is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Easy, Fast, & Consistent Field Termination
  • Field Quick Installation
  • SC Single-mode UPC, 2.0 mm, Blue
  • 10 connectors in one package
Application
  • Enterprise and Data Center applications
  • Installation of fiber links
  • Fiber termination
  • Test Equipment Cabling