ST/ST 50/125 Multimode Simplex Fiber Patch Cable, LSZH, OM2, 3 Meter

Item # FCA-M2SZ-STST-03M
Availability
16
Price Table
Quantity Price
1 - 24 $7.25
25 - 49 $6.89
50 - 99 $6.53
100 + Call Us
Add to Cart

Description

With ST to ST connectors, the FCA-M2SZ-STST-03M fiber patch cable from L-com is ready for deployment in any multimode OM2 50/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M2SZ-STST-03M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M2SZ-STST-03M has a yellow, Low Smoke Zero Halogen rated jacket. The FCA-M2SZ-STST-03M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex ST
  • Connector 2: Simplex ST
  • 50/125 Multimode OM2
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • LSZH (Low Smoke Zero Halogen) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss
Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov