ST UPC 4x to ST UPC 4x, SM OS2, military tactical distribution cable assembly, 15 meters

Item # FCA-4S2STUSTUDM-15
Availability
8
Price Table
Quantity Price
1 - 4 $392.23
5 - 9 $384.39
10 - 24 $376.54
25 + Call Us
Add to Cart

Description

When it comes to demanding communication networks, the L-com FCA-4S2STUSTUDM-15 military tactical fiber optic cable assembly is the pinnacle of reliability. Boasting an array of impressive attributes, this cable ensures unparalleled performance and durability. L-com’s FCA-4S2STUSTUDM-15 military tactical distribution cable assembly features ST connectors with UPC polish on both ends, 4x configuration with SM OS2 fiber. The 12in (0.3048M) breakout length, 5.5mm cable diameter and overall length of 15 meters provide ease of installation and durability, while the cable is enhanced with aramid strength members for added ruggedness.

The L-com FCA-4S2STUSTUDM-15 leverages the trusted OCC cable technology with the D-004CSLS5KM cable, ensuring reliability and peak performance. Its polyurethane jacket is designed for superior abrasion, cut, and chemical resistance, making it ideal for tough conditions. This cable is perfect for temporary deployments where installation and retrieval are required and is equipped with a thick layer of aramid strength members. It also utilizes COTS ST connectors, offering seamless compatibility and trustworthiness.

Whether it's for military tactical distribution, emergency networks, or outdoor deployments, the L-com FCA-4S2STUSTUDM-15 guarantees dependable and high-quality connections. Its robust design, premium materials, and unwavering performance make it the ultimate choice for mission-critical communication needs. Upgrade your network today with the FCA-4S2STUSTUDM-15 military tactical distribution cable and experience the peace of mind that comes with top-tier reliability. Other lengths and configurations are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.


Features
  • Ideal for temporary deployment where installation and retrieval is required
  • polyurethane jacketed for abrasion, cut, and chemical resistance
  • Utilizes OCC cable D-004CSLS5KM
  • Thick layer of aramid strength members
  • Utilizes COTS ST connectors
Application
  • Outdoor tactical
  • Military data comm
  • Emergency networks
  • Field communications
  • Inter-shelter communications
  • Navy & commercial shipboard
  • Airborne systems
  • Oil and gas surface applications
  • Homeland security and surveillance


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov