4.3-10 F/M Bulkhead Coaxial RF Surge Protector, 698MHz - 2.7GHz, DC Pass, Low PIM -173dBc

Item # LCSP1062
Availability
44
Price Table
Quantity Price
1 - 9 $52.54
10 - 24 $51.49
25 - 99 $50.44
100 + Call Us
Add to Cart

Description

L-com's LCSP1000s series of surge arrestors use a patented surge filter design. The almost instantaneous response to a lightning surge minimizes energy let-through and protects critical wireless equipment. Models available with ultra-low PIM performance and DC Pass (AISG) capability, used in 4G and 5G applications.

Features
  • Frequency range from 698MHz to 2.7GHz.
  • 40kA Lightning Rating for RF, 20kA Lightning Rating for DC.
  • DC Pass Topology.
  • Low PIM performance, VSWR <1.12, Low Insertion Loss.
  • Waterproof IP67 rated
Application
  • Emergency response systems
  • Cellular communication systems
  • Industrial
  • Public safety systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov