To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

7/16 DIN Male to 7/16 DIN Female Bulkhead 800-2250 MHz 1/4 Wave Protector

Item # ALQ2-DMDFB
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The ALQ2-DMDFB is a Broadband Quarter Wave DC-Short suppressor designed for 800-2250 MHz applications. This unit is designed to pass the desired frequency while suppressing lightning surges. The ALQ2-DMDFB functions like a signal filter, operating within 800-2250 MHz. Lightning strike electrical surges which operate at low frequencies (outside the ALQ2-DMDFB operating range) are diverted through the protector's short-circuit to the ground.

The unit's non-gas tube design, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug is provided directly on the lightning protector's housing, which allow for superior grounding. Both connector ports of this suppressor are equally protected. This provides equal protection no matter which way it is installed.

The ALQ2-DMDFB features a 7/16 DIN Female Bulkhead connector with a rubber o-ring seal for mounting through an enclosure wall or panel.

For additional information and complete specifications, see data sheet in Downloads section.


Features
  • Broadband protection - 800-2250 MHz
  • High quality construction
  • Multi-strike capability
  • Quarter wave design, no gas tube to replace
  • Bi-directional, can be used in the transmit & receive paths
Application
  • Broadband wireless systems
  • Cellular band applications
  • Protect wireless devices and networks from damage due to lightning strikes
  • Protection Distributed Antenna Systems (DAS)


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories