To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7/16 F/M In/Out Bulkhead RF Surge Protector 698MHz - 2.7GHz DC Block 500W IP67 40kA Surge Filter

RF surge protector (also known as lightning arrester) LCSP1007 from L-com utilizing a patented spiral inductor design enables an almost instantaneous response to a lightning surge to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • Frequency range from 698MHz to 2.7GHz
  • Low insertion loss
  • Low PIM performance
  • VSWR <1.1
  • Waterproof IP67 rated
Application
  • Emergency response systems
  • Public safety systems
  • Cellular communication systems
  • Industrial

SKU LCSP1007
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications